AXIS#.UNIT.ACCLINEAR

Description

AXIS#.UNIT.ACCLINEAR sets the units type for the acceleration and deceleration parameters when the motor type (AXIS#.MOTOR.TYPE ) is linear.

Type

Description

0

counts/s2

1

mm/s2

2

µm/s2

3

Custom Units/s2

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

N/A

Range

0 to 3

Default Value

1

Data Type

Integer

See Also

AXIS#.MOTOR.TYPE

Stored in Non-Volatile Memory

Yes

Variants Supported

All variants are supported.

Industrial Ethernet Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.UNIT.ACCLINEAR

5010h

06h

Unsigned8

-

-

Read/Write

No

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

6600

1

6600 (0x19c8)

AXIS1.UNIT.ACCLINEAR

Unsigned8

Read/Write

Yes

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS1.UNIT.ACCLINEAR

6600

Unsigned8

Read/Write

-